HC57459009 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBP, CORD GRIP, 1", W/COUPLING
Image of HC57459009 HC57459009 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBP, CORD GRIP, 1", W/COUPLING

HC57459009 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBP, CORD GRIP, 1", W/COUPLING

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC57459009

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, CORD GRIP, 1", W/COUPLING

Strain Relief Grip

General

Catalog Number

HC57459009

Item Type

Cord Grip

Series

2020-PBP Series

Dimensions

Dimensions

7.656 in x 1.25 in x 1.25 in

Height

1.25 in

Length

7.656 in

Width

1.25 in