

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC58895001
Catalog Number
HC58895001
Item Type
Voltage Relay
Product Family
DC Relay Type 5310/5320 AC/DC
Series
TYPE 5320 Series
Depth
4.43 in
Dimensions
10.25 in x 4 in x 10.25 in
Height
10.25 in
Length
10.25 in
Width
4 in