HC58895102 RELAY, LSR LIMIT SWITCH 5320
Image of HC58895102 HC58895102 RELAY, LSR LIMIT SWITCH 5320

HC58895102 RELAY, LSR LIMIT SWITCH 5320

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC58895102

TYPE 5320 DC VOLTAGE RELAY, LSR, LIMIT SWITCH RELAY FOR HOIST CONTROL WITH POWER LIMIT SWITCH, 2 N.O./NC. CONTACTS.

  • Completely front-mounted, front wired
  • Glass reinforced polyester base
  • Angle iron frame mounting or steel panel mounting
  • The magnet coil is completely encapsulated

General

Catalog Number

HC58895102

Item Type

Voltage Relay

Series

TYPE 5320 Series

Dimensions

Depth

4.43 in

Dimensions

10.25 in x 4 in x 10.25 in

Height

10.25 in

Length

10.25 in

Width

4 in