HC58896004 RELAY, PR PLUGGING RELAY 5320
Image of HC58896004 HC58896004 RELAY, PR PLUGGING RELAY 5320

HC58896004 RELAY, PR PLUGGING RELAY 5320

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC58896004

TYPE 5320 DC VOLTAGE PLUGGING RELAY, PR

  • Completely front-mounted, front wired
  • Glass reinforced polyester base
  • Angle iron frame mounting or steel panel mounting
  • The magnet coil is completely encapsulated

General

Catalog Number

HC58896004

Item Type

Voltage Relay

Series

TYPE 5320 Series

Dimensions

Depth

4.43 in

Dimensions

10.25 in x 4 in x 10.25 in

Height

10.25 in

Length

10.25 in

Width

4 in