
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC58R44R
Catalog Number
HC58R44R
Conduit Size J
1/2
Conduit Size K
1/2
Enclosure Type
NEMA 1
Series
TYPE 4258 Series or HC Series
Type
Maintained, Reversing
Conduit Size J
1/2
Conduit Size K
1/2
Dimensions
5.25 in x 2.50 in x 4.38 in
Height
4.38 in
Length
5.25 in
Weight
1 lb
Width
2.5 in
Enclosure NEMA Rating
1