Image of HC59322703 HC59322703 SIZE 2 2 POLE 5210 DC CONTACTOR

HC59322703 SIZE 2 2 POLE 5210 DC CONTACTOR

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59322703

TYPE 5210 DC CONTACTOR, 50 AMP, 230 VOLT, 2 POLES IN SERIES, N.O., COPPER CONTACTS, 25 AMP BLOWOUT COIL

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections.
  • Completely front-connected, front removable deadback base design eliminates all nuts and bolts as well as live parts on the back of the base.
  • There is easy access to every part of the contactor.
  • Encapsulated Magnet Coil. Operating coils are designed in accordance with NEMA standards to withstand 110% of rated voltage continuously and to operate the contactor successfully at 80% of rated voltage.
  • Standard coil voltages are 115 VDC and 230 VDC. For other coil voltages consult the factory.
  • Corrosion resistant, durable, welded steel construction armature assembly incorporates stainless steel spring as well as stainless steel hinge pin providing long mechanical life.
  • Hinged Arc-Shield for easy inspection and replacement of contactor tips.
  • Power contact tips.
  • Copper contact tips are standard.
  • Silver-faced tips are available and are recommended for applications where the contactors remain closed for extended periods of time, such as manual magnetic disconnect switches.
  • Silver/tungsten/carbide tips are available for hard service applications.
  • Available in NEMA size 1-8, normally open and normally closed. Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing over 75 years of experience in design as well as manufacturing has been incorporated into these highly reliable units.

General

Catalog Number

HC59322703

Series

5210 Series

Type

NEMA Rated

Dimensions

Depth

4.8 in

Height

10.25 in

Width

4 in

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating Description

230 V

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

2