HC59323106 BULL 5210 SIZE 2 N.O. 3 POLE 57.5V COIL
Image of HC59323106 HC59323106 BULL 5210 SIZE 2 N.O. 3 POLE 57.5V COIL

HC59323106 BULL 5210 SIZE 2 N.O. 3 POLE 57.5V COIL

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59323106

TYPE 5210 DC CONTACTOR, 50 AMP, 575 VOLT, 3 POLES, N.O., COPPER CONTACTS, 50 AMP BLOWOUT COIL

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59323106

Series

5210

Type

NEMA Rated

Dimensions

Depth

4.8 in

Height

10.25 in

Width

4 in

Electrical Ratings

Current / Amperage Rating

50 A

Voltage Rating Description

57.5 V

Conductor Related

Number Of Poles

3

Certifications And Compliance

Nema Rating

2