
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC59365012
Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.
Catalog Number
HC59365012
Series
5110 Series
Type
Clapper Style
Depth
7 in
Height
12 in
Width
4.5 in
Coil Voltage
72/75V DC
Current / Amperage Rating
100 A
Current Rating
100 A
Nema Rating
NEMA 3