HC59395009 CONTACTOR SZ5 300A 3 POLE 250V W/ 2 AUXS.
Image of HC59395009 HC59395009 CONTACTOR SZ5 300A 3 POLE 250V W/ 2 AUXS.

HC59395009 CONTACTOR SZ5 300A 3 POLE 250V W/ 2 AUXS.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59395009

TYPE 5110 AC CONTACTOR, 300 AMP, 230 VOLT, 3 POLES, REVERSING, COPPER CONTACTS, WITH MOUNTING PANEL, 2 AUXILIARY CONTACTS

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly incorporates stainless steel spring as well as stainless steel hinge pin providing long mechanical life
  • Hinged Arc-Shield for easy inspection and replacement of contactor tips Power contact tips

General

Catalog Number

HC59395009

Enclosure Type

NEMA 5

Series

5110

Dimensions

Depth

9.43 in

Height

15.5 in

Width

19.38 in

Electrical Ratings

Amperage Rating

300 A

Current / Amperage Rating

300 A

Operating Voltage

250

Voltage Rating Description

230 V

Certifications And Compliance

Nema Rating

5