Image of HC59400004 HC59400004 TIE BAR KIT 5210 #3&4 CONT

HC59400004 TIE BAR KIT 5210 #3&4 CONT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59400004

CONTACTOR TIE BAR KIT, SIZES 3 AND 4

Connects two contactors together via the movable contacts

General

Catalog Number

HC59400004

Series

5210

Type

NEMA Rated

Dimensions

Depth

0.38 in

Height

3.313 in

Width

1.5 in

Certifications And Compliance

Nema Rating

3;4