Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC59495011
Catalog Number
HC59495011
Series
5210 Series
Type
NEMA Rated
Depth
9.5 in
Height
15.5 in
Width
6.13 in
Current / Amperage Rating
300 A
Voltage Rating Description
115 V
Nema Rating
5