Image of HC59600990 HC59600990 BULL 5210 NC CONTACTOR N6 230V

HC59600990 BULL 5210 NC CONTACTOR N6 230V

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59600990

TYPE 5210 DC CONTACTOR, 600 AMP, 230 VOLT, 1 POLE, NC, COPPER CONTACTS,

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59600990

Series

5210

Type

NEMA Rated

Dimensions

Depth

15 in

Height

20.25 in

Width

9 in

Certifications And Compliance

Nema Rating

6