Image of HC59675313 HC59675313 CONTACTOR TYPE 5110 300A AC 1P

HC59675313 CONTACTOR TYPE 5110 300A AC 1P

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59675313

NEMA rated AC Clapper Style Magnetic Contactor

Rugged Euclid contactors feature many unique design and engineering advancements that greatly simplify applications, installations and servicing.

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly incorporates stainless steel spring as well as stainless steel hinge pin providing long mechanical life
  • Hinged Arc-Shield for easy inspection and replacement of contactor tips Power contact tips

General

Catalog Number

HC59675313

Series

5110

Type

Clapper Style

Dimensions

Depth

9.5 in

Height

6.13 in

Width

15.5 in

Electrical Ratings

Coil Voltage

57.6V DC

Current / Amperage Rating

300 A

Current Rating

300 A

Certifications And Compliance

Nema Rating

5