Image of HC59800111 HC59800111 BULL.5210,1350A,SZ.8, 230V.CTR
Image of HC59800111 HC59800111 BULL.5210,1350A,SZ.8, 230V.CTR

HC59800111 BULL.5210,1350A,SZ.8, 230V.CTR

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59800111

TYPE 5210 DC CONTACTOR, 1350 AMP, 230 VOLT, 1 POLE, N.O., COPPER CONTACTS

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59800111

Series

5210 Series

Type

NEMA Rated

Dimensions

Depth

15 in

Dimensions

15 in x 9.00 in x 20.25 in

Height

20.25 in

Length

15 in

Width

9 in

Electrical Ratings

Current / Amperage Rating

1350 A

Voltage Rating Description

230 V

Conductor Related

Number Of Poles

1

Certifications And Compliance

Nema Rating

8