HC64601262 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, MUSHROOM HEAD
Image of HC64601262 HC64601262 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, MUSHROOM HEAD

HC64601262 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, MUSHROOM HEAD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC64601262

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, MUSHROOM HEAD

Push Pull insert

General

Catalog Number

HC64601262

Item Type

Buttons

Series

Pendant Station Series

Dimensions

Dimensions

1.75 in x 1.75 in x 3.5 in

Height

3.5 in

Length

1.75 in

Width

1.75 in