HC64696030 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, SELECTOR SWITCH, 2 POSITION
Image of HC64696030 HC64696030 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, SELECTOR SWITCH, 2 POSITION
Image of HC64696030 HC64696030 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, SELECTOR SWITCH, 2 POSITION
Image of HC64696030 HC64696030 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, SELECTOR SWITCH, 2 POSITION

HC64696030 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PBC, WPBC, SELECTOR SWITCH, 2 POSITION

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC64696030

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, SELECTOR SWITCH, 2 POSITION

2 Postion Selector Switch

General

Catalog Number

HC64696030

Item Type

Selector Switch

Number of Positions

2

Product Family

Pendant Pushbutton, Weatherproof Type 2016

Series

Pendant Station Series

Dimensions

Depth

5.25 in

Height

7 in

Width

2.875 in

Configuration

Number of Positions

2