Image of HC69ES1GZ1540 HC69ES1GZ1540 PRESSURE SWITCH 3HP 15-40 PSI 80 MAX
Image of HC69ES1GZ1540 HC69ES1GZ1540 PRESSURE SWITCH 3HP 15-40 PSI 80 MAX
Image of HC69ES1GZ1540 HC69ES1GZ1540 PRESSURE SWITCH 3HP 15-40 PSI 80 MAX
Image of HC69ES1GZ1540 HC69ES1GZ1540 PRESSURE SWITCH 3HP 15-40 PSI 80 MAX
+1
Image of HC69ES1GZ1540 HC69ES1GZ1540 PRESSURE SWITCH 3HP 15-40 PSI 80 MAX

HC69ES1GZ1540 PRESSURE SWITCH 3HP 15-40 PSI 80 MAX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69ES1GZ1540

PRESSURE SWITCH 3HP 15-40 PSI 80 MAX

  • APPLICATION: WATER SYSTEM. -PRO CONTROL-
  • SPECIAL SETTINGS: 15-40 PSI
  • MIN CLOSE: 10 PSI
  • MAX OPEN: 80 PSI
  • 1/4" FEMALE NPT FITTING
  • WITH (2) 1/2" GROMMETS FOR CONDUIT HOLES

Product details

General

Application

Water

Catalog Number

HC69ES1GZ1540

Cut-in pressure

10 psi

Cut-out pressure

80 psi

Differential range

15-25 psi

Series

69ES

Resources and downloads