HC69ES1GZ4060 PRESSURE SWITCH 3HP 40-60 PSI 80 MAX
Image of HC69ES1GZ4060 HC69ES1GZ4060 PRESSURE SWITCH 3HP 40-60 PSI 80 MAX

HC69ES1GZ4060 PRESSURE SWITCH 3HP 40-60 PSI 80 MAX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69ES1GZ4060

PRESSURE SWITCH 3HP 40-60 PSI 80 MAX

  • APPLICATION: WATER SYSTEM. -PRO CONTROL-
  • SPECIAL SETTINGS: 40-60 PSI
  • MIN CLOSE: 10 PSI
  • MAX OPEN: 80 PSI
  • 1/4" FEMALE NPT FITTING
  • WITH (2) 1/2" GROMMETS FOR CONDUIT HOLES

General

Application

Water

Catalog Number

HC69ES1GZ4060

Differential range

15-25 psi

Series

Pressure Switch 69ES Series

Dimensions

Dimensions

3.75 in x 2.69 in x 2.44 in

Height

2.44 in

Length

3.75 in

Width

2.69 in

Electrical Ratings

Differential range

15-25 psi

Force Related

Cut-in pressure

10 psi

Cut-out pressure

80 psi