HC69ES1GZ5070 PRESSURE SWITCH 50/70 (24 PIECE MIN)
Image of HC69ES1GZ5070 HC69ES1GZ5070 PRESSURE SWITCH 50/70 (24 PIECE MIN)

HC69ES1GZ5070 PRESSURE SWITCH 50/70 (24 PIECE MIN)

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69ES1GZ5070

PRESSURE SWITCH 50/70 (24 PIECE MIN)

  • Contact block replaceable without loss of system pressure
  • 100% copper terminals with silver cad-oxide contact points
  • Extra wide diaphragm orifice reduces clogging
  • Roomy wiring space
  • Visible contacts
  • Enclosed, state of the art switch mechanism
  • Rugged, non-metallic cover
  • Two large ground screws
  • UL listed & CSA certified
  • Optional pulsation orifice

General

Application

Water

Catalog Number

HC69ES1GZ5070

Differential range

15-25 psi

Series

Pressure Switch 69ES Series

Dimensions

Dimensions

3.75 in x 2.69 in x 2.44 in

Height

2.44 in

Length

3.75 in

Width

2.69 in

Electrical Ratings

Differential range

15-25 psi

Force Related

Cut-in pressure

10 psi

Cut-out pressure

80 psi