
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC69HA12SZ140175
Application
Air
Catalog Number
HC69HA12SZ140175
Differential range
35-60 psi
Series
69H Series
Thread Size
1/4" Female NPT
Dimensions
3.69 in x 2.94 in x 4.06 in
Height
4.06 in
Length
3.69 in
Thread Size
1/4" Female NPT
Width
2.94 in
Differential range
35-60 psi
Industry Standard(s)
UL Listed
Nema Rating
1
Cut-in pressure
40 psi
Cut-out pressure
250 psi