HC69HA1Z215250 Heavy Duty Pressure Switch (215-250 psi)
20/50 Pressure Switch

HC69HA1Z215250 Heavy Duty Pressure Switch (215-250 psi)

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69HA1Z215250

Heavy Duty Pressure Switch (215-250 psi)

  • Corrosion resistant cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • Unloader valve available
  • UL Listed and CSA Certified

General

Application

Air

Catalog Number

HC69HA1Z215250

Differential range

35-60 psi

Series

69H Series

Thread Size

3/8" Female NPT

Dimensions

Dimensions

3.69 in x 2.94 in x 4.06 in

Height

4.06 in

Length

3.69 in

Thread Size

3/8" Female NPT

Width

2.94 in

Electrical Ratings

Differential range

35-60 psi

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

1

Force Related

Cut-in pressure

40 psi

Cut-out pressure

250 psi