Image of HC69HA3 HC69HA3, Heavy Duty Pressure Switch, 30-40 psi
Image of HC69HA3 HC69HA3, Heavy Duty Pressure Switch, 30-40 psi
Image of HC69HA3 HC69HA3, Heavy Duty Pressure Switch, 30-40 psi
Image of HC69HA3 HC69HA3, Heavy Duty Pressure Switch, 30-40 psi
Image of HC69HA3 HC69HA3, Heavy Duty Pressure Switch, 30-40 psi

HC69HA3, Heavy Duty Pressure Switch, 30-40 psi

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69HA3

Heavy Duty Pressure Switch (30-40 psi)

  • Corrosion resistant cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • Unloader valve available
  • UL Listed and CSA Certified

General

Application

Air

Catalog Number

HC69HA3

Differential range

7-15 psi

Series

69H Series

Thread Size

3/8" Female NPT

Dimensions

Dimensions

3.25 in x 2.42 in x 5.13 in

Height

5.13 in

Length

3.25 in

Thread Size

3/8" Female NPT

Width

2.42 in

Electrical Ratings

Differential range

7-15 psi

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

1

Force Related

Cut-in pressure

15 psi

Cut-out pressure

60 psi