HC69HBU12AZ140175 Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve
Image of HC69HBU12AZ140175 HC69HBU12AZ140175 Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve
Image of HC69HBU12AZ140175 HC69HBU12AZ140175 Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve
Image of HC69HBU12AZ140175 HC69HBU12AZ140175 Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve
Image of HC69HBU12AZ140175 HC69HBU12AZ140175 Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve
Image of HC69HBU12AZ140175 HC69HBU12AZ140175 Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve

HC69HBU12AZ140175 Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69HBU12AZ140175

Heavy Duty Pressure Switch (140-175 psi), with Unloader Valve

  • Corrosion resistant cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • Unloader valve available
  • UL Listed and CSA Certified

General

Application

Air

Catalog Number

HC69HBU12AZ140175

Series

69H Series

Thread Size

1/4" Male NPT

Dimensions

Dimensions

3.69 in x 2.94 in x 4.06 in

Height

4.06 in

Length

3.69 in

Thread Size

1/4" Male NPT

Width

2.94 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

1