Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC69JF7
Application
Air
Catalog Number
HC69JF7
Series
69J Series
Dimensions
3.52 in x 2.38 in x 3.75 in
Height
3.75 in
Length
3.52 in
Width
2.38 in