Image of HC69JF7LY2A HC69JF7LY2A PRESSURE SWITCH AIR
Image of HC69JF7LY2A HC69JF7LY2A PRESSURE SWITCH AIR
Image of HC69JF7LY2A HC69JF7LY2A PRESSURE SWITCH AIR
Image of HC69JF7LY2A HC69JF7LY2A PRESSURE SWITCH AIR
Image of HC69JF7LY2A HC69JF7LY2A PRESSURE SWITCH AIR

HC69JF7LY2A PRESSURE SWITCH AIR

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69JF7LY2A

PRESSURE SWITCH AIR

  • 3 and 5 HP 200 PSI maximum
  • Improved unloader valve design
  • Several terminal options
  • Optional bottom cable entry
  • Silver cad-oxide brazed contacts
  • Various pipe locations
  • Choice of auto-Off lever locations
  • UL listed and CSA Certified
  • CE and CCC approved
  • 1/4" female NPT connection standard

General

Application

Air

Catalog Number

HC69JF7LY2A

Series

69J Series

Dimensions

Dimensions

3.52 in x 2.38 in x 3.75 in

Height

3.75 in

Length

3.52 in

Width

2.38 in