Image of HC69JF7Z90120 HC69JF7Z90120 PRESSURE SWITCH @ 90 - 120 PSI

HC69JF7Z90120 PRESSURE SWITCH @ 90 - 120 PSI

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69JF7Z90120

PRESSURE SWITCH @ 90 - 120 PSI

  • 3 and 5 HP 200 PSI maximum
  • Improved unloader valve design
  • Several terminal options
  • Optional bottom cable entry
  • Silver cad-oxide brazed contacts
  • Various pipe locations
  • Choice of auto-Off lever locations
  • UL listed and CSA Certified
  • CE and CCC approved
  • 1/4" female NPT connection standard

General

Application

Air

Catalog Number

HC69JF7Z90120

Series

69J Series

Dimensions

Dimensions

3.52 in x 2.38 in x 3.75 in

Height

3.75 in

Length

3.52 in

Width

2.38 in