Image of HC69JG7L HC69JG7L PRESSURE SWITCH AIR SYSTEMWITH LEVER
Image of HC69JG7L HC69JG7L PRESSURE SWITCH AIR SYSTEMWITH LEVER
Image of HC69JG7L HC69JG7L PRESSURE SWITCH AIR SYSTEMWITH LEVER
Image of HC69JG7L HC69JG7L PRESSURE SWITCH AIR SYSTEMWITH LEVER
Image of HC69JG7L HC69JG7L PRESSURE SWITCH AIR SYSTEMWITH LEVER

HC69JG7L PRESSURE SWITCH AIR SYSTEMWITH LEVER

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69JG7L

PRESSURE SWITCH AIR SYSTEMWITH LEVER

  • 3 and 5 HP 200 PSI maximum
  • Improved unloader valve design
  • Several terminal options
  • Optional bottom cable entry
  • Silver cad-oxide brazed contacts
  • Various pipe locations
  • Choice of auto-Off lever locations
  • UL listed and CSA Certified
  • CE and CCC approved
  • 1/4" female NPT connection standard

General

Application

Air

Catalog Number

HC69JG7L

Series

69J Series

Dimensions

Dimensions

3.52 in x 2.38 in x 3.75 in

Height

3.75 in

Length

3.52 in

Width

2.38 in