Image of HC69JG9L HC69JG9L PRESSURE SWITCH AIR WITH LEVER 140 175
Image of HC69JG9L HC69JG9L PRESSURE SWITCH AIR WITH LEVER 140 175
Image of HC69JG9L HC69JG9L PRESSURE SWITCH AIR WITH LEVER 140 175
Image of HC69JG9L HC69JG9L PRESSURE SWITCH AIR WITH LEVER 140 175
Image of HC69JG9L HC69JG9L PRESSURE SWITCH AIR WITH LEVER 140 175

HC69JG9L PRESSURE SWITCH AIR WITH LEVER 140 175

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69JG9L

PRESSURE SWITCH AIR WITH LEVER 140 175

  • 3 and 5 HP 200 PSI maximum
  • Improved unloader valve design
  • Several terminal options
  • Optional bottom cable entry
  • Silver cad-oxide brazed contacts
  • Various pipe locations
  • Choice of auto-Off lever locations
  • UL listed and CSA Certified
  • CE and CCC approved
  • 1/4" female NPT connection standard

General

Application

Air

Catalog Number

HC69JG9L

Series

69J Series

Dimensions

Dimensions

3.52 in x 2.38 in x 3.75 in

Height

3.75 in

Length

3.52 in

Width

2.38 in