Image of HC69WA4L HC69WA4L PRESSURE SWITCH 1 1/2 HP 30-50 PSI

HC69WA4L PRESSURE SWITCH 1 1/2 HP 30-50 PSI

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WA4L

PRESSURE SWITCH 1 1/2 HP 30-50 PSI

  • APPLICATION: AIR/WATER SYSTEMS
  • SETTINGS: 30-50 PSI
  • MIN CLOSE, CUT IN: 5 PSI
  • MAX OPEN, CUT OUT: 65 PSI
  • WITH AUTO-OFF DISCONNECT LEVER

General

Application

Water

Catalog Number

HC69WA4L

Differential range

15-30 psi

Horsepower - Maximum

1.5

Series

69W Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Electrical Ratings

Differential range

15-30 psi

Force Related

Cut-in pressure

5 psi

Cut-out pressure

65 psi

Operational

Horsepower - Maximum

1.5