Image of HC69WA4LZ2040 HC69WA4LZ2040 PRESSURE SWITCH 1 1/2 HP 20-40 PSI

HC69WA4LZ2040 PRESSURE SWITCH 1 1/2 HP 20-40 PSI

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WA4LZ2040

PRESSURE SWITCH 1 1/2 HP 20-40 PSI

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Water

Catalog Number

HC69WA4LZ2040

Differential range

15-30 psi

Horsepower - Maximum

1.5

Series

69W Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Electrical Ratings

Differential range

15-30 psi

Force Related

Cut-in pressure

5 psi

Cut-out pressure

65 psi

Operational

Horsepower - Maximum

1.5