Image of HC69WA4W HC69WA4W PRESSURE SWITCH N-3R @30-50 PSI

HC69WA4W PRESSURE SWITCH N-3R @30-50 PSI

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WA4W

PRESSURE SWITCH N-3R @30-50 PSI

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Water

Catalog Number

HC69WA4W

Differential range

15-30 psi

Series

69W Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Electrical Ratings

Differential range

15-30 psi

Force Related

Cut-in pressure

5 psi

Cut-out pressure

65 psi