Image of HC69WB2 HC69WB2 PRESSURE SWITCH 3 HP 3-7 PSI 12 MA

HC69WB2 PRESSURE SWITCH 3 HP 3-7 PSI 12 MA

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB2

PRESSURE SWITCH 3 HP 3-7 PSI 12 MA

  • APPLICATION: WATER SYSTEMS
  • SETTINGS: 30-50 PSI
  • MIN CLOSE, CUT IN: 5 PSI
  • MAX OPEN, CUT OUT: 80 PSI
  • WITH AUTO-OFF DISCONNECT LEVER

General

Application

Water

Catalog Number

HC69WB2

Differential range

3-5 psi

Horsepower - Maximum

3

Series

69W Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Electrical Ratings

Differential range

3-5 psi

Force Related

Cut-in pressure

1 psi

Cut-out pressure

12 psi

Operational

Horsepower - Maximum

3