Image of HC69WB2L HC69WB2L PRESSURE SWITCH 3 HP 3/7 PSI 12 MA

HC69WB2L PRESSURE SWITCH 3 HP 3/7 PSI 12 MA

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB2L

PRESSURE SWITCH 3 HP 3/7 PSI 12 MA

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Water

Catalog Number

HC69WB2L

Differential range

3-5 psi

Horsepower - Maximum

3

Series

69W Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Electrical Ratings

Differential range

3-5 psi

Force Related

Cut-in pressure

1 psi

Cut-out pressure

12 psi

Operational

Horsepower - Maximum

3