Image of HC69WB3W HC69WB3W PRESSURE SWITCH WATER 3HP NEMA 3

HC69WB3W PRESSURE SWITCH WATER 3HP NEMA 3

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB3W

PRESSURE SWITCH WATER 3HP NEMA 3

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Water

Catalog Number

HC69WB3W

Differential range

6-15 psi

Enclosure Type

NEMA 3

Horsepower - Maximum

3

Series

69W Series

Dimensions

Dimensions

3.69 in x 3.25 in x 3.38 in

Height

3.38 in

Length

3.69 in

Width

3.25 in

Electrical Ratings

Differential range

6-15 psi

Force Related

Cut-in pressure

3 psi

Cut-out pressure

35 psi

Operational

Horsepower - Maximum

3