Image of HC69WB5WZ4060 HC69WB5WZ4060 PRESSURE SWITCH 3 HP NEMA 3 40-60
Image of HC69WB5WZ4060 HC69WB5WZ4060 PRESSURE SWITCH 3 HP NEMA 3 40-60

HC69WB5WZ4060 PRESSURE SWITCH 3 HP NEMA 3 40-60

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WB5WZ4060

PRESSURE SWITCH 3 HP NEMA 3 40-60

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Water

Catalog Number

HC69WB5WZ4060

Differential range

15-30 psi

Horsepower - Maximum

3

Series

69W Series

Dimensions

Dimensions

3.69 in x 3.25 in x 3.38 in

Height

3.38 in

Length

3.69 in

Width

3.25 in

Electrical Ratings

Differential range

15-30 psi

Force Related

Cut-in pressure

5 psi

Cut-out pressure

80 psi

Operational

Horsepower - Maximum

3