Image of HC69WD3 HC69WD3 PRESSURE SWITCH 50/50 -IN-5 - OUT-10 PS1
Image of HC69WD3 HC69WD3 PRESSURE SWITCH 50/50 -IN-5 - OUT-10 PS1
Discontinued

HC69WD3 PRESSURE SWITCH 50/50 -IN-5 - OUT-10 PS1

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WD3

PRESSURE SWITCH 50/50 -IN-5 - OUT-10 PS1

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Water

Catalog Number

HC69WD3

Series

69W Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in