Image of HC69WD5Z6080 HC69WD5Z6080 PRESSURE SWITCH 1 1/2 HP 80 PSI
Image of HC69WD5Z6080 HC69WD5Z6080 PRESSURE SWITCH 1 1/2 HP 80 PSI
Discontinued

HC69WD5Z6080 PRESSURE SWITCH 1 1/2 HP 80 PSI

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WD5Z6080

PRESSURE SWITCH 1 1/2 HP 80 PSI

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Water

Catalog Number

HC69WD5Z6080

Horsepower - Maximum

1.5

Series

69W Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Force Related

Cut-out pressure

80 psi

Operational

Horsepower - Maximum

1.5