HC69WECZ5070 PRESSURE SWITCH WATER @50-70-PSI - 2HP
Image of HC69WECZ5070 HC69WECZ5070 PRESSURE SWITCH WATER @50-70-PSI - 2HP

HC69WECZ5070 PRESSURE SWITCH WATER @50-70-PSI - 2HP

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WECZ5070

PRESSURE SWITCH WATER @50-70-PSI - 2HP

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Special Application

Catalog Number

HC69WECZ5070

Differential range

13-30 psi

Horsepower - Maximum

2

Series

69WE Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Electrical Ratings

Differential range

13-30 psi

Force Related

Cut-in pressure

10 psi

Cut-out pressure

70 psi

Operational

Horsepower - Maximum

2