Image of HC69WH6 HC69WH6 PRESSURE SWITCH ASM HI-GARD

HC69WH6 PRESSURE SWITCH ASM HI-GARD

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WH6

PRESSURE SWITCH ASM HI-GARD

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Special Application

Catalog Number

HC69WH6

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in