Image of HC69WR3B HC69WR3B PRESSURE SWITCH 1 1/2 HP 30 MX 10-5 PS,

HC69WR3B PRESSURE SWITCH 1 1/2 HP 30 MX 10-5 PS,

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WR3B

PRESSURE SWITCH 1 1/2 HP 30 MX 10-5 PS,

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Special Application

Catalog Number

HC69WR3B

Horsepower - Maximum

1.5

Series

Pressure Switch 69WR Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Force Related

Cut-out pressure

30 psi

Operational

Horsepower - Maximum

1.5