Image of HC69WR5W HC69WR5W PRESSURE SWITCH 1 1/2 HP 50-30 PSI

HC69WR5W PRESSURE SWITCH 1 1/2 HP 50-30 PSI

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC69WR5W

PRESSURE SWITCH 1 1/2 HP 50-30 PSI

  • Corrosion resistant non-metallic cover
  • Straight through wiring
  • Visible contacts- 2 pole double break
  • No-drift pressure settings
  • Easy to adjust
  • UL Listed and CSA Certified

General

Application

Special Application

Catalog Number

HC69WR5W

Horsepower - Maximum

1.5

Series

Pressure Switch 69WR Series

Dimensions

Dimensions

3.59 in x 2.25 in x 2.28 in

Height

2.28 in

Length

3.59 in

Width

2.25 in

Operational

Horsepower - Maximum

1.5