Image of HC71197001 HC71197001 WEIGHT & CABLE SZ #2 AND #3, 4220 PLS

HC71197001 WEIGHT & CABLE SZ #2 AND #3, 4220 PLS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71197001

TYPE 4220 POWER LIMIT SWITCH WEIGHT AND CABLE, NEMA SIZE 2 AND 3

Weight and Cable only

General

Catalog Number

HC71197001

Series

4220 Power Limit Switch Series

Type

Weight and Cable

Dimensions

Dimensions

5 in x 4 in x 5 in

Height

5 in

Length

5 in

Width

4 in

Certifications And Compliance

Nema Rating

2, 3