Image of HC71197002 HC71197002 WEIGHT AND CABLE SIZE #4 4220 PLS

HC71197002 WEIGHT AND CABLE SIZE #4 4220 PLS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71197002

TYPE 4220 POWER LIMIT SWITCH WEIGHT AND CABLE, NEMA SIZE 4

Weight and Cable only

General

Catalog Number

HC71197002

Series

4220 Power Limit Switch Series

Type

Weight and Cable

Dimensions

Dimensions

4 in x 4 in x 5.5 in

Height

5.5 in

Length

4 in

Width

4 in

Certifications And Compliance

Nema Rating

4