Image of HC71221101 HC71221101 4220 LS SZ 2 2P NC/NO RH W/ CONDUIT BX

HC71221101 4220 LS SZ 2 2P NC/NO RH W/ CONDUIT BX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71221101

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 2, RIGHT HAND OPERATION, WITH CONDUIT BOX

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC71221101

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

13.6

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

2