Image of HC71221206 HC71221206 4220 AC 2P SIZE2 NEM4 RH POWER LS W/AUX

HC71221206 4220 AC 2P SIZE2 NEM4 RH POWER LS W/AUX

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71221206

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, 2 N.O./N.C. CONTACTS, DPDT EARLY BRAKE AUX., NEMA SIZE 2, NEMA 4 WATERTIGHT, RIGHT HAND OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC71221206

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Certifications And Compliance

Enclosure NEMA Rating

4

Nema Rating

2