Image of HC71241001 HC71241001 POWER LS WITHOUT WEIGHT/CABLE
Image of HC71241001 HC71241001 POWER LS WITHOUT WEIGHT/CABLE

HC71241001 POWER LS WITHOUT WEIGHT/CABLE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71241001

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 4, RIGHT HAND OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC71241001

Product Family

Power Limit Switch Type 4220 sz 0-5

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

17.875 in x 8.625 in x 8.125 in

Height

8.125 in

Length

17.875 in

Width

8.625 in

Certifications And Compliance

Nema Rating

4