HC71261001, Type 4220 Power Limit Switch, DC, 2 Poles
Image of HC71261001 HC71261001, Type 4220 Power Limit Switch, DC, 2 Poles

HC71261001, Type 4220 Power Limit Switch, DC, 2 Poles

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71261001

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 6, RIGHT HAND OPERATION

  • Positive trigger lock-out. Direct contact opening and closing.
  • One piece movable contacts.
  • Exclusive arc transfer system.
  • Sturdy housing. Safety chain.
  • Clearly marked leads.
  • Rugged construction.
  • Ball bearings.
  • Early break auxiliary (EBA).

General

Catalog Number

HC71261001

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

24.81 in x 18.25 in x 16.88 in

Height

16.88 in

Length

24.81 in

Width

18.25 in

Electrical Ratings

Maximum Current Rating Amps Continuous

540

Conductor Related

Number Of Poles

2

Certifications And Compliance

Nema Rating

6