Image of HC71261302 HC71261302 4220 LIMIT SWITCH SZ 6A NC TANDEM W/O WE

HC71261302 4220 LIMIT SWITCH SZ 6A NC TANDEM W/O WE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71261302

TYPE 4220 POWER LIMIT SWITCH, DC, 4 POLES, N.O./N.C. CONTACTS, SIZE 6A, RIGHT HAND OPERATION, TANDEM OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC71261302

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

66.70 in x 18.25 in x 16.875 in

Height

16.875 in

Length

66.7 in

Width

18.25 in

Electrical Ratings

Maximum Current Rating Amps Continuous

720

Conductor Related

Number Of Poles

4

Certifications And Compliance

Nema Rating

6