HC71355001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, POWER LIFT-DROP RAISE-LOWER IN-OUT
Image of HC71355001 HC71355001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, POWER LIFT-DROP RAISE-LOWER IN-OUT

HC71355001 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, POWER LIFT-DROP RAISE-LOWER IN-OUT

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC71355001

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, ADHESIVE LABELS, POWER LIFT-DROP RAISE-LOWER IN-OUT ON-OFF MAIN HOIST AUX. HOIST MAGNET CRANE UP-DOWN

Lable Pack

General

Catalog Number

HC71355001

Item Type

Labels

Series

2020-PBP Series

Dimensions

Length

5.5 in

Width

2.5 in