Image of HC72531001 HC72531001 POWER LS WITHOUT WEIGHT/CABLE

HC72531001 POWER LS WITHOUT WEIGHT/CABLE

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC72531001

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 3, RIGHT HAND OPERATION

  • Positive trigger lock-out
  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

General

Catalog Number

HC72531001

Series

4220 Power Limit Switch Series

Type

Limit Switch with Copper Contacts

Dimensions

Dimensions

12.625 in x 5.50 in x 5.50 in

Height

5.5 in

Length

12.625 in

Width

5.5 in

Certifications And Compliance

Nema Rating

3